Aspheric Lens, Molded Glass, 4.70 mm, 2.95 mm FL, 0.53 NA, 600-1050 nm

The KGA440-B Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from CDGM D-ZLaF52LA glass, which features low dispersion (Vd=40.99). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 4.70 mm diameter lens has an effective focal length of 2.95 mm and a 0.53 NA. It has a NIR anti-reflective coating for 600-1050 nm.
Specifications
- Lens TypeMolded Glass Aspheric
- Lens ShapeBi-Convex Aspheric
- Diameter4.7 mm
- Antireflection Coating600-1050 nm
- Coating Code-B
- Lens MaterialD-ZLaF52LA
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)2.8 mm
- Edge Thickness (T<sub>e</sub>)0.250 mm
- Design Wavelength980 nm
- Diameter Tolerance±0.015 mm
- Clear Aperture4.12 mm
- Cleaning
- Numerical Aperture0.5 mm (front), 0.3 mm (rear)
Resources & Downloads
Other
KGA440-B RoHS Certificate(265 kB, PDF) KGA440-B_ROHS2-2021.pdf(278.9 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KGA160-BAspheric Lens, Molded Glass, 4.00 mm, 2.72 mm FL, 0.55 NA, 600-1050 nm | In Stock |






