Aspheric Lens, Molded Glass, 6.325 mm, 3.10 mm FL, 0.68 NA, 600-1050 nm

The KGA330-B Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from CDGM D-ZK3 glass, which features low dispersion (Vd=61.15). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 6.325 mm diameter lens has an effective focal length of 3.10 mm and a 0.68 NA. It has a NIR anti-reflective coating for 600-1050 nm.
Specifications
- Lens TypeMolded Glass Aspheric
- Lens ShapeBi-Convex Aspheric
- Diameter6.325 mm
- Antireflection Coating600-1050 nm
- Coating Code-B
- Lens MaterialD-ZK3
- Surface Quality40-20 scratch-dig
- Effective Focal Length (EFL)3.10 mm
- Working Distance1.8 mm
- Design Wavelength830 nm
- Diameter Tolerance±0.015 mm
- Clear Aperture5.00 mm
- Cleaning
- Numerical Aperture0.7
Resources & Downloads
Other
KGA330-B RoHS Certificate(264.5 kB, PDF) KGA330-B_ROHS2-2021.pdf(278.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KGA230-BAspheric Lens, Molded Glass, 6.325 mm, 4.51 mm FL, 0.55 NA, 600-1050 nm | |||||
![]() | PAC010Achromatic Doublet Lens, Visible, 6.35 mm, 12.7 mm EFL, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








