Aspheric Lens, Molded Glass, 4.70 mm, 6.16 mm FL, 0.30 NA, 350-700 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    4.7 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZK3
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    6.16 mm  
  • Edge Thickness (Te)
    0.275 mm  
  • Working Distance
    4.37 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    3.70 mm
  • Cleaning
  • Numerical Aperture
    0.3  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C