Aspheric Lens, Molded Glass, 6.325 mm, 3.89 mm FL, 0.55 NA, 600-1050 nm

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    6.35 mm
  • Antireflection Coating
    600-1050 nm
  • Coating Code
    -B
  • Lens Material
    ECO550
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    3.89 mm  
  • Working Distance
    2.71 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    4.29 mm
  • Cleaning
  • Numerical Aperture
    0.55