Sorry, this product is no longer offered for sale. It was discontinued on Mar 1, 2023

Aspheric Lens, Molded Glass, 6.325 mm, 3.89 mm FL, 0.55 NA, 350-700 nm

Specifications

  • Lens Type
    Molded Glass Aspheric
  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    6.35 mm
  • Antireflection Coating
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    ECO550
  • Surface Quality
    40-20 scratch-dig
  • Effective Focal Length (EFL)
    3.89 mm  
  • Working Distance
    2.71 mm  
  • Design Wavelength
    780 nm
  • Shape S2
    Convex
  • Diameter Tolerance
    ±0.015 mm
  • Clear Aperture
    4.29 mm
  • Cleaning
  • Numerical Aperture
    0.55  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Spring-Loaded Self-Centering Variable Size Lens MountsM-LCM-1Lens Mount, Self-Centering, 3.2-27 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59