Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 175 mm EFL, 1064nm

  • Lens Shape
    Bi-Convex
  • Diameter
    50.8 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    1064 nm
  • Coating Type
    Laser Line V-Coat Multilayer
  • Coating Code
    AR.33
  • Damage Threshold
    12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    3.4  
  • Effective Focal Length (EFL)
    175 mm  
  • Back Focal Length (BFL)
    172.80 mm  
  • Radius of Curvature (R)
    179.757 mm  
  • Edge Thickness (Te)
    3.0 mm  
  • Center Thickness (Tc)
    6.607 mm  
  • Principal Plane 1 (P1)
    2.19 mm  
  • Principal Plane 2 (P2)
    -2.19 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning