Bi-Convex Lens, N-BK7, 12.7 mm Diameter, 19.0 mm EFL, 650-1000nm

Technical Specs

  • Lens Shape
    Bi-Convex
  • Diameter
    12.7 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    650-1000 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Surface Flatness
    λ/4
  • F/#
    1.4  
  • Effective Focal Length (EFL)
    19.0 mm  
  • Back Focal Length (BFL)
    17.19 mm  
  • Radius of Curvature (R)
    18.705 mm  
  • Edge Thickness (Te)
    3.0 mm  
  • Center Thickness (Tc)
    5.220 mm  
  • Principal Plane 1 (P1)
    1.80 mm  
  • Principal Plane 2 (P2)
    -1.80 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning