Bi-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated

The KBX013 N-BK7 Bi-Convex Lens is an uncoated, 1/4 inch (6.35 mm) diameter, N-BK7 bi-convex lens with an effective focal length of 12.7 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision bi-convex lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapeBi-Convex
- Diameter6.35 mm
- Lens MaterialN-BK7
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#2
- 12.7 mm
- 11.37 mm
- 12.440 mm
- 3.0 mm
- 3.820 mm
- Principal Plane 1 (P<sub>1</sub>)1.33 mm
- Principal Plane 2 (P<sub>2</sub>)-1.30 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
Other
KBX013 RoHS Certificate(707.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPA10Polished Aspheric Lens, Plano-Convex, L-BAL35, 15 mm, 22.5 mm EFL, Uncoated | In Stock | ||||
![]() | KPX013Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 12.7 mm EFL, Uncoated | In Stock | ||||
![]() | SPX010Plano-Convex Lens, Fused Silica, 6.35 mm, 12.7 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX013Bi-Convex Lens, Fused Silica, 12.7 mm Diameter, 12.7 mm EFL, Uncoated | In Stock | ||||
![]() | CKX012Cylindrical Lens, Plano-Convex, N-BK7, 25.4x12.7 mm, 12.7 mm, Uncoated | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















