Faraday Optical Isolator, High Power, 8 mm, 1064 nm, 1/2 Waveplate, [DISCONTINUED]

  • Center Wavelength
    1064 nm  
  • Spectral Range
    1047-1073 nm
  • Clear Aperture
    8 mm  
  • Isolation
    30 dB
  • Transmission
    >92%
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer