Sorry, this product is no longer offered for sale. The recommended replacement product is ISO-FRDY-08-1064-N.
Faraday Optical Isolator, High Power, 8 mm Aperture, 1050 nm Center, [DISCONTINUED]

Please note that this product has been discontinued. Recommended replacements are ISO-FRDY-08-1030-N and ISO-FRDY-08-1064-N. Refer to the spectral range spec for the most apprioriate product.
The ISO-FRDY-08-1050-N Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 1050 nm high power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 8 mm clear aperture and a 1037 to 1063 nm wavelength range. Horizontal input and 45 degree clockwise polarization output.
Specifications
- Center Wavelength1050 nm
- Spectral Range1037-1063 nm
- Clear Aperture8 mm
- Isolation30 dB
- Transmission>92%
- Pulse Damage Threshold10 J/cm² @ 10ns; 1 J/cm² @ 8ps s
- MaterialTerbium Gallium Garnet
- Polarization StateHorizontal
- Polarizer TypePBS Cube Polarizer
Resources & Downloads
Application Notes
Feedback Prevention with Optical Isolators(11.6 MB, PDF)
Manuals
High Power Faraday Isolator User Manual (8 mm aperture)(812.9 kB, PDF)
Other
MKS EU RoHS3 Cert - Faraday Optical Isolators(125 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ISO-FRDY-08-1030-NFaraday Optical Isolator, High Power, 8 mm Aperture, 1030 nm Center | |||||
![]() | ISO-FRDY-08-1064-NFaraday Optical Isolator, High Power, 8 mm Aperture, 1064 nm Center | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |



