Sorry, this product is no longer offered for sale. The recommended replacement product is ISO-FRDY-05-1030-N.

Faraday Optical Isolator, High Power, 5 mm, 1030 nm, 1/2 Waveplate, [DISCONTINUED]

  • Center Wavelength
    1030 nm
  • Spectral Range
    1010-1045 nm
  • Clear Aperture
    5 mm
  • Isolation
    33 dB
  • Transmission
    >95%
  • Pulse Damage Threshold
    10 J/cm² @ 10ns; 1 J/cm² @ 8ps
  • Material
    Terbium Gallium Garnet
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer
  • Operating Temperature
    10-30°C
  • Storage Temperature
    -40-70°C