Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is ISO-FRDY-04-4550-N.

Faraday Optical Isolator, Mid-IR, 4 mm, 4550 nm, 1/2 Waveplate, [DISCONTINUED]

Specifications

  • Center Wavelength
    4550 nm  
  • Spectral Range
    4500-4600 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30 dB
  • Transmission
    >65%
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High Power Faraday Optical IsolatorsISO-FRDY-08-1064-NFaraday Optical Isolator, High Power, 8 mm Aperture, 1064 nm Center
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,700
Mid-IR Faraday Optical IsolatorsISO-FRDY-04-2050-NFaraday Optical Isolator, Mid-IR, 4 mm Aperture, 2050 nm Center
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,100