Faraday Optical Isolator, Mid-IR, 4 mm Aperture, 4550 nm Center

  • Center Wavelength
    4550 nm  
  • Spectral Range
    4500-4600 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30 dB
  • Transmission
    >65%
  • Polarization State
    Horizontal
  • Polarizer Type
    PBS Cube Polarizer