Optical Isolator, Medium Power, 4 mm, 980 nm, 1/2 Wave Plate [Disontinued]

  • Center Wavelength
    980 nm  
  • Spectral Range
    950–1010 nm
  • Clear Aperture
    4 mm  
  • Isolation
    27–35 dB
  • Transmission
    >88%
  • Damage Threshold
    2 kW/cm2
  • Pulse Damage Threshold
    1 J/cm2
  • Material
    Terbium Gallium Garnet