Sorry, this product is no longer offered for sale.

Faraday Optical Isolator, Medium Power, 4 mm Aperture, 850 nm Center

  • Center Wavelength
    850 nm  
  • Spectral Range
    800–880 nm
  • Clear Aperture
    4 mm  
  • Isolation
    27–35 dB
  • Transmission
    >88%
  • Damage Threshold
    2 kW/cm2
  • Pulse Damage Threshold
    1 J/cm2
  • Material
    Terbium Gallium Garnet