Sorry, this product is no longer offered for sale.

Faraday Optical Isolator, Low Power, 4 mm, 650 nm, 1/2 Wave Plate.

Specifications

  • Center Wavelength
    650 nm  
  • Spectral Range
    630–700 nm
  • Clear Aperture
    4 mm  
  • Isolation
    30-35 dB
  • Transmission
    >75%
  • Damage Threshold
    25 W/cm2
  • Material
    Terbium Gallium Garnet
  • Polarizer Type
    Dichroic Glass Polarizer

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Medium Power Faraday Optical IsolatorsISO-04-532-MP-WFaraday Optical Isolator, Medium Power, 4 mm, 532 nm, 1/2 Wave Plate.$2,500