Sorry, this product is no longer offered for sale.

Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Fiber Pigtails, FC/UPC

Specifications

  • Type
    40 dB Standard Fiber-optic Isolator
  • Fiber Type
    Singlemode
  • Fiber Connector
    FC/UPC
  • Operating Wavelength
    1550 nm
  • Maximum Insertion Loss
    ≤0.5 dB
  • Typical Insertion Loss
    0.4 dB
  • Return Loss
    ≥65/60 dB
  • Maximum Optical Power
    300 mW  
  • Option Code
    10
  • Polarization Mode Dispersion
    <0.5 ps
  • Polarization Dependent Loss, Typical
    <0.1 dB
  • Peak Isolation
    >40 dB
  • Storage Temperature
    -40 to 85°C
undefined
undefined

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic Mating AdaptorsF-MA-SC-FCFiber Optic Mating Adapter, SC Female to FC Female.
In Stock
$36
Fiber Optic Mating AdaptorsF-MA-FC-FCFiber Optic Mating Adapter, FC Female to FC Female
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11
Fiber Optic Mating AdaptorsF-MA-ST-FCFiber Optic Mating Adapter, ST Female to FC Female
In Stock
$45

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Fiber Optic IsolatorsISC-1550-FCAPCFiber Optic Isolator, Standard, 40 dB, 1550 nm, Fiber Pigtails, FC/APC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$435
Fiber Optic IsolatorsISC-1550Fiber Optic Isolator, Standard, 40 dB, 1550 nm, Bare Fiber Pigtails
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$195
Fiber Optic IsolatorsISU-1550-FCUPCFiber Optic Isolator, Supreme, 60 dB, 1550 nm, Fiber Pigtails, FC/UPC$625

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Standard Singlemode Patch CablesF-SMF-28-C-1FCFiber Patch Cord, Singlemode, 1310/1550nm, F-SMF-28-C, 1m, FC/UPC Connectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24