Sorry, this product is no longer offered for sale. The recommended replacement product is IRV3-2000.

Infrared Viewer, 350-2000 nm Wavelength Range

  • Type
    IR Viewer
  • Wavelength Range
    350 - 2000 nm
  • Damage Threshold
    10 mW/cm²
  • Field of View
    (1x lens) 40°, (2x lens) 18°
  • Focus Range
    0.15m to Infinity (1x lens), 0.5m to Infinity (2x lens)
  • Magnification
    1X or 2X
  • Resolution
    60 l/mm  
  • Battery
    1 x AAA
  • Battery Life
    35 hours  
  • Dimensions
    220 x 78 x 55 mm
  • Operating Temperature
    -10 to 40°C
  • Weight
    0.58 kg