Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is IRV3-1300.

Infrared Viewer, 350-1300 nm Wavelength Range

Specifications

  • Type
    IR Viewer
  • Wavelength Range
    350 - 1300 nm
  • Damage Threshold
    10 mW/cm²
  • Field of View
    (1x lens) 40°, (2x lens) 18°
  • Focus Range
    0.15m to Infinity (1x lens), 0.5m to Infinity (2x lens)
  • Magnification
    1X or 2X
  • Resolution
    60 l/mm  
  • Battery
    1 x AAA
  • Battery Life
    35 hours  
  • Dimensions
    220 x 78 x 55 mm
  • Operating Temperature
    -10 to 40°C
  • Weight
    0.38 kg  
undefined

Resources & Downloads

Technical Notes
Other