Sorry, this product is no longer offered for sale. The recommended replacement product is IRV2-2000.

Miniature Infrared Viewer, 350 to 2000 nm Range

Technical Specs

  • Type
    IR Viewer
  • Wavelength Range
    350 - 2000 nm
  • Damage Threshold
    10 mW/cm2
  • Field of View
    25°
  • Focus Range
    0.15 m to Infinity
  • Magnification
    1.8X
  • Resolution
    50 l/mm  
  • Battery
    2 x LR44
  • Battery Life
    18 hours  
  • Dimensions
    135 x 65 x 43 mm
  • Operating Temperature
    -10 to 40°C
  • Weight
    0.25 kg  

Related Products