Sorry, this product is no longer offered for sale. The recommended replacement product is IRV2-1700.

Miniature Infrared Viewer, 350 to 1700 nm Range

Specifications

  • Type
    IR Viewer
  • Wavelength Range
    350 - 1700 nm
  • Damage Threshold
    10 mW/cm2
  • Field of View
    25°
  • Focus Range
    0.15 m to Infinity
  • Magnification
    1.8X
  • Resolution
    50 l/mm  
  • Battery
    2 x LR44
  • Battery Life
    18 hours  
  • Dimensions
    135 x 65 x 43 mm
  • Operating Temperature
    -10 to 40°C
  • Weight
    0.25 kg  
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Beam ViewerUVU-2AUV Beam Viewer, 66 mm Diameter, 48.3 mm Clear Aperture, 193-355 nm
In Stock
$468

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Infrared ViewersIRV-NDNeutral Density Filter, 3.5% Transmission at 1064 nm
In Stock
$165