Integrity 3 VCS, 4 ft. width, 7 ft. length, 12 in. thick, Isolated

Model: INT3-47-12-A

Integrity 3 VCS, 4 ft. width, 7 ft. length, 12 in. thick, Isolated

Model: INT3-47-12-A

Technical Specs

  • Width
    4 ft.  
  • Length
    7 ft.  
  • Thickness
    12 in.  
  • Mounting Hole Type
    1/4-20
  • Maximum Payload
    2340 lb  
  • Load Capacity per Isolator
    800 lb  
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    1 Narrowband Precision Tuned Damper
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Working Surface
    400 Series ferromagnetic stainless steel
  • Top and Bottom Skins
    3/16 in. thick with integrated damping layer
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Maximum Dynamic Deflection Coefficient
    <1.7 x 10-3
  • Maximum Relative Motion Value
    <9.5 x 10-9 in.
  • Deflection Under Load
    <5.0 x 10-5 in.
  • Crated Weight - System
    1402 lb  
  • Weight - System
    1143 lb  
  • Maximum Air Pressure
    85 psi  
  • Horizontal Amplification at Resonance
    6 dB  
  • Vertical Amplification at Resonance
    9 dB  
  • Frame Assembly Height
    28.7 ±0.5 in.
  • Working Surface Height
    40.7 ±0.5 in.
  • Horizontal Isolation, 5 Hz
    88%
  • Horizontal Isolation, Res.
    1 Hz  
  • Horizontal Isolation, 10 Hz
    98%
  • Vertical Isolation, 10 Hz
    98%
  • Vertical Isolation, 5 Hz
    88%
  • Vertical Isolation, Res.
    1.5 Hz
  • Non-Magnetic
    No
  • Alphanumeric Grid Labels
    No
  • Weight - Tabletop
    860 lb  
  • Crated Weight - Tabletop
    1040 lb  

Resources & Downloads

Integrity 3 VCS, 4 ft. width, 7 ft. length, 12 in. thick, Isolated

Model: INT3-47-12-A

$8,312
   Compare
Add to List

Compatible Products

Spare Parts

Accessory Products