Sorry, this product is no longer offered for sale. The recommended replacement product is TF-56-24-I.

Optical Table System, Integrity 2 VCS, 5 x 6 ft., 8 in. Thick, Isolated

Specifications

  • Type
    Optical Table System
  • Optical Table Supports
    Pneumatic Isolators Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    No
  • Active Damping
    No
  • Width
    59.06 in.
  • Length
    6 ft.
  • Thickness
    8 in.
  • Working Surface Height
    36.7 ±0.5 in.
  • Mounting Holes
    1/4-20
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Horizontal Isolation, Res.
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Res.
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity per Isolator
    800 lb  
  • Maximum Payload
    2450 lb  
  • Weight - Tabletop
    750 lb  
  • Weight - System
    1068 lb  
  • Crated Weight - Tabletop
    920 lb  
  • Crated Weight - System
    1329 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.
  • Maximum Air Pressure
    85 psi  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Caster Upgrade Kits for Integrity VCS Table SystemsINT-CUpgrade Kit, Caster, Includes 4 Casters, Table Frame Support
In Stock
$260

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Leveling Arm ComponentsIPV-UPPUpgrade Kit, Leveling Arm, IPV Series
2 Weeks
$83
Pneumatic Leveling ValvesIPV-S1Leveling Valve, Pressure Gauge, Medium Gain, ±0.010 in.
In Stock
$366
Air Regulator and FilterARFAir Regulator and Filter, 0 to 120 psi
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$168
Pneumatic Connectors13802-01T-connector, 1/4 in. Pneumatic Tubing
In Stock
$13.60

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Air CompressorsACGPAir Compressor, Low Noise, 3.5 Liter Capacity, 110 VAC
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,443
Air CompressorsACWS-02Air Compressor, Low Noise, 1.0 Liter Capacity, 220 VAC
In Stock
$954
Air CompressorsACGP-02Air Compressor, Low Noise, 3.5 Liter Capacity, 220 VAC
In Stock
$1,443
Air CompressorsACWSAir Compressor, Low Noise, 1.0 Liter Capacity, 110 VAC
In Stock
$954