Sorry, this product is no longer offered for sale. The recommended replacement product is TF-510-24-N.

Optical Table System, Integrity 2 VCS, 5 x 10 ft., 8 in. Thick, Rigid

  • Type
    Optical Table System
  • Optical Table Supports
    Rigid Supports Included
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Tuned Damping
    No
  • Active Damping
    No
  • Width
    59.06 in.
  • Length
    10 ft.
  • Thickness
    8 in.
  • Working Surface Height
    36.7 ±0.5 in.
  • Mounting Holes
    1/4-20
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Weight - Tabletop
    1240 lb  
  • Weight - System
    1553 lb  
  • Crated Weight - Tabletop
    1510 lb  
  • Crated Weight - System
    1909 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.