Sorry, this product is no longer offered for sale. The recommended replacement product is TF-410-24-N.
Optical Table System, Integrity 2 VCS, 4 x 10 ft., 12 in. Thick, Rigid
The Integrity 2 Series VCS is designed to provide a superior working surface for general purpose photonics applications that are not extremely sensitive to vibrations. Integrity 2 VCS systems are often used in spectroscopy, multimode fiber, micropositioning and non-interferometric applications. The INT2-410-12-N VCS™ Vibration Control System includes a rigid support frame and a 4 ft. wide x 10 ft. long x 12 in. thick optical platform with 1/4-20 threaded holes on a 1 in. grid. Integrity VCS systems' innovative isolation platform features an optional integrated shelf and mobility accessories to optimize laboratory space, organization and safety. Specifications
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
10 ft.
Thickness
12 in.
Working Surface Height
40.7 ±0.5 in.
Mounting Holes
1/4-20
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
3/16 in. thick carbon steel
Weight - Tabletop
1180 lb
1454 lb
Crated Weight - Tabletop
1420 lb
1777 lb
Frame Assembly Height
28.7 ±0.5 in.
Type
Optical Table System
Rigid Supports Included
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Tuned Damping
No
Active Damping
No
Width
4 ft.
Length
10 ft.
Thickness
12 in.
Working Surface Height
40.7 ±0.5 in.
Mounting Holes
1/4-20
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Hole Pattern
1 in. grid
Mounting Hole Borders
0.5 in.
Alphanumeric Grid Labels
No
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
Bottom Skin Material
3/16 in. thick carbon steel
Weight - Tabletop
1180 lb
1454 lb
Crated Weight - Tabletop
1420 lb
1777 lb
Frame Assembly Height
28.7 ±0.5 in.