Vibration Control System, Integrity 1, Rigid, 4 x 7 ft., 8 in., 1/4-20

Technical Specs

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    4 ft.  
  • Length
    7 ft.  
  • Thickness
    8 in.  
  • Working Surface Height
    36.7 ±0.5 in.
  • Working Surface
    400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.006 in. over 2 ft. square
  • Mounting Hole Type
    1/4-20
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    No
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Top and Bottom Skins
    0.134 in. thick with integrated damping layer
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Maximum Dynamic Deflection Coefficient
    <2.8 x 10-3
  • Maximum Relative Motion Value
    <18.0 x 10-9 in.
  • Deflection Under Load
    <9.0 x 10-5 in.
  • Weight - Tabletop
    590 lb  
  • Weight - System
    858 lb  
  • Crated Weight - Tabletop
    770 lb  
  • Crated Weight - System
    1107 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.