Sorry, this product is no longer offered for sale.
Instrumentation Shelf Kit, 8 ft., Integrity VCS System

The Newport Integrity VCS frame mounted instrumentation shelf provides storage space for instruments, power supplies, and other accessories when a full enclosure is not necessary. The INT-8 is a 8 ft. (2400 mm) shelf kit with supports for mounting to 8 ft. Integrity VCS Systems. Each shelf system comes complete with two frame mounted vertical supports, an adjustable upper 15.5 in. shelf made of particle board, and an integrated aluminum angled extrusions that provide a shelf lip to prevent instrumentation from accidentally falling off the shelf. Therefore, approx. 15 in. is the useable width. INT Series shelves can support 200 lbs. (91 kg). Mounted on Integrity overhead shelf, the INT-PS Series universal power strips are available for many countries including USA, France, Germany, Japan, China, and Israel. The power strip has five (for several models) or six 16A, 250 V electrical outlets with a maximum capacity of 4000 Watts. The power strip has a no fuse circuit breaker and combined on/off and reset switch.
Specifications
- Width15.5 in.
- Length8 ft.
- Maximum Payload200 lb
Resources & Downloads
3D Product Models
Manuals
Integrity VCS Accessory Set-up Guide(493.5 kB, PDF) Integrity VCS Optical Tables User's Manual(739.7 kB, PDF)
2D Product Drawings
INT-X SHELF.pdf(28.7 kB, PDF)