Motorized Linear Stage, Linear Motor, 600 mm Travel, 1/4-20, No Cable

  • Travel Range
    600 mm
  • Maximum Speed1
    1000 mm/s
  • Minimum Incremental Motion
    20 nm
  • Continuous Motor Force
    100 N
  • Peak Motor Force
    210 N
  • Centered Load Capacity
    600 N
  • Accuracy, Typical
    ±3.0 µm
  • Accuracy, Guaranteed
    ±7.5 µm
  • Bi-directional Repeatability, Typical
    ±0.09 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.25 µm
  • Pitch, Typical
    ±50 µrad
  • Pitch, Guaranteed
    ±125 µrad
  • Compliance in Pitch
    0.2 µrad/Nm
  • Yaw, Typical
    ±30 µrad
  • Yaw, Guaranteed
    ±75 µrad
  • Compliance in Yaw
    1 µrad/Nm
  • Compliance in Roll
    1 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.05 µm
  • Thread Type
    1/4-20
  • Weight
    23 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    220 W
  • Compliance
    RoHS 3, CE
Notes:

  1. 1000 mm/s with XPS-EDBL, 500 mm/s with XPS-DRV11 / XPS-DRV02
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C