Motorized Linear Stage, 150 mm, DC Motor, SMC100CC, 1/4-20

  • Travel Range
    150 mm
  • Maximum Speed
    50 mm/s
  • Minimum Incremental Motion
    1000 nm
  • Centered Load Capacity
    250 N
  • Axial Load Capacity (+Cx)
    40 N
  • Inverse Axial Load Capacity (-Cx)
    -40 N
  • Accuracy, Typical
    ±1.5 µm
  • Accuracy, Guaranteed
    ±2.5 µm
  • Uni-directional Repeatability, Typical
    ±0.25 µm
  • Uni-directional Repeatability, Guaranteed
    ±0.50 µm
  • Bi-directional Repeatability, Typical
    ±0.45 µm
  • Bi-directional Repeatability, Guaranteed
    ±1.0 µm
  • Pitch, Typical
    ±37 µrad
  • Pitch, Guaranteed
    ±75 µrad
  • Compliance in Pitch
    10 µrad/Nm  
  • Yaw, Typical
    ±20 µrad
  • Yaw, Guaranteed
    ±65 µrad
  • Compliance in Yaw
    10 µrad/Nm  
  • Compliance in Roll
    15 µrad/Nm  
  • Drive Type
    DC Motor
  • Feedback
    Rotary Encoder
  • Origin Repeatability
    ±0.5 µm
  • Cable Length
    3 m  
  • Thread Type
    1/4-20
  • Weight
    4.8 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    30 W
  • Compliance
    RoHS 3, CE
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C