Sorry, this product is no longer offered for sale. It was discontinued on Oct 31, 2025The recommended replacement product is SG-45-2-ML.

Honeycomb Optical Breadboard, 3.4 mm Skin, 48 x 60 x 2.3 in., 1/4-20, Microlocks

Specifications

  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Width
    48 in.
  • Length
    60 in.
  • Thickness
    2.3 in.
  • Working Surface
    0.134 in. thick 400 Series ferromagnetic stainless steel
  • Surface Flatness
    ±0.006 in. over 2 ft. square
  • Bottom Skin Material
    0.134 in. thick carbon steel
  • Microlocks
    Yes
  • Number of Microlocks
    5
  • Mounting Holes
    1/4-20
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    1.0 in. grid
  • Mounting Hole Borders
    0.5 in. borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
  • Weight
    296 lb

Resources & Downloads

3D Product Models
Literature
Other
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
1.5 in. Optical Breadboard Support PostsXP-5Support Rod, Microlock Breadboard, 5 in. Height, 1.56 in. Diameter, 1/4-20
In Stock
$148
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
Breadboard Microlock Accessories6749-1Microlock Sleeve, 2 in. Thick Optical Breadboards
3 Weeks
$61
Breadboard Microlock Accessories4647Microlock Cap, Spare
In Stock
$14.60
Breadboard Microlock Accessories4646Microlock Insert, Spare
In Stock
$23

Similar

Compare Description Drawings, CAD & Specs Avail. Price
SG 4.8 mm Skin Honeycomb Optical Breadboards with Microlock MountingSG-45-2-MLHoneycomb Optical Breadboard, 4.8 mm Skin, 48 x 60 x 2.3 in., 1/4-20, Microlocks
4 Weeks
$4,347

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
NewDamp Elastomeric Vibration IsolatorsND30-AElastomeric Isolation Mount, NewDamp, 70-300 lb., Microlock Compatible
In Stock
$614