Motorized Linear Stage, Industrial, Linear Motor, 7500 mm Travel, 560 mm

Technical Specs

  • Travel Range
    750 mm
  • Maximum Speed
    2000 mm/s
  • Minimum Incremental Motion
    50 nm
  • Continuous Motor Force
    472 N
  • Peak Motor Force
    2830 N
  • Centered Load Capacity
    2000 N
  • Accuracy, Guaranteed
    ±3.5 µm
  • Bi-directional Repeatability, Typical
    ±0.10 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.5 µm
  • Pitch, Guaranteed
    ±45 µrad
  • Compliance in Pitch
    0.37 µrad/Nm
  • Yaw, Guaranteed
    ±30 µrad
  • Compliance in Yaw
    0.1 µrad/Nm
  • Compliance in Roll
    0.12 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.1 µm
  • Cable Length
    5 m
  • Thread Type
    M6
  • Width
    560 mm
  • Weight
    142 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • RoHS
    Compliant
  • Compatible XPS-RL Driver Module
  • Compatible XPS-D Driver Module
  • Travel Requirement
    More than 500 mm
  • MIM Requirement
    Less than 100 nm
  • Speed Requirement
    More than 250 mm/s
  • Load Capacity Requirement
    More than 500 N