Motion Controller, Hexapod, HXP50HA-MECA

The HXP50HA-ELEC-D is the controller for the HXP50HA-MECA hexapod that provides six degrees of freedom: X, Y, Z, pitch, roll, and yaw. The HXP50 is a cost-effective solution to complex motion applications that require repeataiblity and accuracy in up to six independent axes. Contrary to the image of being complex and highly priced, the HXP50HA hexapod is not only affordable but extremely easy to use. With user-defined virtual rotation points, multiple digital and analog I/O and an extensive command set with numerous driver libraries the HXP50HA-ELEC can perform complex tasks easily. EPICS compatible. Order with the HXP50HA-MECA hexapod.
Resources & Downloads
Literature
Telecom Data Brochure(4.9 MB, PDF) HexaViz Hexapod Brochure(2.5 MB, PDF) HXP Series Hexapod Brochure(2.3 MB, PDF)
Software
Maintaining HXP Position after Controller Reboot(44.4 kB, ZIP) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-HXP-D-USB_N50108 w-PSO (99.9 MB, ZIP) Snapshot-HXP-D_SATA_N50004(100.1 MB, ZIP) Firmware (Policy) Compatibility Table.pdf(114.4 kB, PDF)
Technical Notes
Maintaining HXP Position after Controller Reboot(67.3 kB, PDF) GroupPositionCurrentGet command and HXP controller.pdf(915.7 kB, PDF) Multi-Axis PSO Tech Note-A(1.3 MB, PDF) Detecting Missed Pulses Tech Note-C(1.8 MB, PDF) Choosing the Capture TechNote-B(2.3 MB, PDF)
Videos
Manuals
XPS-D Features Manual.pdf(8.7 MB, PDF) XPS-D Configuration Manual.pdf(5.6 MB, PDF) HXP50-MECA User Manual(5.1 MB, PDF) XPS-D and HXP-ELEC-D Start-Up Manual.pdf(8.2 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF) PSO Multi-Axis User Guide.pdf(3.9 MB, PDF)
2D Product Drawings
HXP-ELEC-D DWG.pdf(1.6 MB, PDF)
Application Notes
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HXP50HA-MECAHexapod, High Accuracy, 125 mm Diameter Platform, 5 kg Load, M6 |


