About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Hex Adjustment Knob Kit, 0.05", 5/64", 1/8", 9/64", 3/16"


Hex Adjustment Knob Kit, 0.05", 5/64", 1/8", 9/64", 3/16"
Model: HX-KIT
In Stock
Product Series Overview
Hex Adjustment KnobsThe HX-KIT includes five Hex Adjustment Knobs in size 0.050", 5/64", 1/8", 9/64", and 3/16". The Hex Adjustment Knobs is designed for precise fingertip control of opto-mechanical components with hex socket adjustment screws in a compact system. The hex bit has a flat head on one end and a ball head on the other which can be accessed by loosening the setscrew in the knob and sliding the hex bit from one end to the other. The ball end hex provides angular flexibility and allows access to tight spaces.
Specifications
- TypeHex Adjustment Knob
- Hex Key Size0.05", 5/64", 1/8", 9/64", 3/16"
- Pack Quantity5
- TypeHex Adjustment Knob
- Hex Key Size0.05", 5/64", 1/8", 9/64", 3/16"
- Pack Quantity5
Resources & Downloads
2D Product Drawings
Hex Knob DWG(241.7 kB, PDF)
Other
MKS EU RoHS3 - HX Series(229 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HX-KIT-MHex Adjustment Knob Kit, 1.27 mm, 1.5 mm, 2 mm, 2.5 mm, 3 mm, 5 mm | METRIC | In Stock |