Sorry, this product is no longer offered for sale.
Laser Diode Module, TO-56, 852 nm, 40 mW

The HL8340MG-A TO-56 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 852 nm, and 40 mW of output power in a standard TO-56 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
Specifications
- TypeCW Laser Diode
- Center Wavelength852 nm
- Center Wavelength Tolerance±10 nm
- Output Power40 mW
- Beam Divergence Full Angle2.44:1
- Maximum Operating Current100 mA
- Threshold Current20 mA
- SizeTO-56
- Linewidth< 1nm


Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | In Stock | ||||
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock | ||||
![]() | 500-02Cable, Laser Diode Driver, DB9 Male to Bare Wire | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | LDA-58Optical Mount Adaptor, TO-56 to 1 in. Mount | |||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











