Sorry, this product is no longer offered for sale.
Laser Diode Module, TO-9, 670 nm, 10 mW.

The HL6714G TO-9 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 670 nm, and 10 mW of output power in a standard TO-9 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
While supplies last!
Specifications
- TypeCW Laser Diode
- Center Wavelength670 nm
- Output Power10 mW
- Maximum Operating Current73 mA
- Threshold Current35 mA
- SizeTO-9


Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | In Stock | ||||
![]() | LDA-90Optical Mount Adaptor, TO-9 to 1 in. Mount | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | 500-02Cable, Laser Diode Driver, DB9 Male to Bare Wire | In Stock | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock |











