Sorry, this product is no longer offered for sale.
Laser Diode Module, TO-9, 635 nm, 10 mW.

The HL6320G TO-9 Laser Diode is a popular Fabry-Perot laser diode with a typical center wavelength of 635 nm, and 10 mW of output power in a standard TO-9 package. It is single mode, which ensures focusing into a small spot size, high coupling into optical fibers, and good collimation, as opposed to multimode lasers. With the Newport’s industry renowned laser mounts, laser diode drivers, diode temperature controllers you can easily build a reliable and low noise laser system with maximum output power and wavelength flexibility. Backed by 30 day return-for-credit with the products returned in the original sealed bag with no physical damage.
Specifications
- TypeCW Laser Diode
- Center Wavelength635 nm
- Output Power10 mW
- Maximum Operating Current95 mA
- Threshold Current50 mA
- SizeTO-9


Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 500-02Cable, Laser Diode Driver, DB9 Male to Bare Wire | In Stock | ||||
![]() | 500-04Cable, Laser Diode Driver, DB9 Male to DB9 Female | In Stock | ||||
![]() | 300-02Control Cable, Temperature Controller, 300B Series, DB15 Male to Bare Wire | In Stock | ||||
![]() | 300-04Control Cable, Temperature Controller, 300B Series, DB15 Male to DB15 Female | In Stock | ||||
![]() | LDA-90Optical Mount Adaptor, TO-9 to 1 in. Mount | In Stock |











