About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
High Resolution Target, Positive, Opaque Lines on Clear Background




High Resolution Target, Positive, Opaque Lines on Clear Background
Model: HIGHRES-2
In Stock
Product Series Overview
High Resolution Test TargetsThe HIGHRES-2 resolution test target is an optical quartz substrate with opaque lines on a clear background (positive). It is used in transmission and is easily held in M-PPF50 optical mounts mated to metric M-SP-x posts. HIGHRES-2 conforms to the USAF-1951 resolution target standard, and is recommended for the most demanding applications. The HIGHRES target family is the highest resolution target available on the commercial market, with a minimum feature size of 137 nanometers.
Specifications
- Dimensions25 mm X 75 mm X 1 mm
- Dimensions25 mm X 75 mm X 1 mm
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HIGHRES-1High Resolution Target, Negative, Clear Lines on Opaque Background | UNIVERSAL | In Stock |









