Motorized Half Gimbal System, FCR50 Series Rotation Stage

  • Travel Range
    ±180° (system)
  • Accuracy, Guaranteed
    ±0.02°
  • Bi-directional Repeatability, Guaranteed
    ±0.006°
  • Minimum Incremental Motion
    0.00025°
  • Maximum Speed
    20°/sec
  • Load Capacity
    20 N (system)