Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021
Active Isolation Workstation, 36 x 48 x 4.3 in. PG Breadboard, 20-320 lbs.
The GW3648-PG4-H Guardian® Active Isolation Workstation delivers sub-hertz vibration isolation (six degrees of freedom) in a plug-and-play form factor. The Guardian platforms dynamically respond to vibrations in the environment enabling sub-hertz vibration isolation starting at 0.5 Hz and reaching 20 dB attenuation (10X) at 1.5 Hz. The GW3648-PG4-H provides a 36 x 48 inch table surface at a working height of 34 inches. It can support a payload of 20-320 lbs. Guardian workstations feature 4 inch thick damped PG breadboards, a rigid fully welded frame with casters, integrated active and passive isolation modules, ultra-low noise electronics and advanced DSP control system, and a user friendly, computer interface. All of these features have been designed specifically to deliver high performance and improve setup and ease of use.
Specifications
Active Vibration Isolation
2 isolation modules each containing 3 sensors and 3 actuators
Passive Vibration Isolation
4 VIBe™ isolators
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
36 in.
Length
48 in.
Minimum Load
20 lb
Load Capacity
320 lb
Platform
4.3 in. Precision Grade Breadboard
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1.0 in. grid
Hole Sealing Type
Easy clean conical cup 0.75 in. deep, Non-corrosive high impact reinforced composite material
Bottom Skin Material
3/16 in. thick carbon steel
Active Vibration Isolation
2 isolation modules each containing 3 sensors and 3 actuators
Passive Vibration Isolation
4 VIBe™ isolators
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
36 in.
Length
48 in.
Minimum Load
20 lb
Load Capacity
320 lb
Platform
4.3 in. Precision Grade Breadboard
Working Surface
3/16 in. thick 400 series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Mounting Holes
1/4-20
Mounting Hole Pattern
1.0 in. grid
Hole Sealing Type
Easy clean conical cup 0.75 in. deep, Non-corrosive high impact reinforced composite material
Bottom Skin Material
3/16 in. thick carbon steel