Gate Valve, DN100 Bore, Stainless Steel, Pneumatic Actuation

Technical Specs

  • Type
    Gate Valve
  • Flange Size
    DN100
  • Vacuum Range
    1 x 10-7 to 1200 Torr
  • Valve Actuation
    Pneumatic
  • Body Material
    Stainless Steel
  • Seal Material
    Viton/FKM
  • Limit Switch
    No
  • Operating Temperature Range
    10 - 80°C
  • Maximum Bakeout Temperature
    105°C
  • Maximum Differential Pressure Across Valve
    1200 Torr (1.6 bar) chamber side high <22.5 Torr (30 mbar) pump side high.