Sorry, this product is no longer offered for sale. The recommended replacement product is N-YAD-60.

Laser Safety Goggles, Flex Seal, Argon/NdGa:YAG, 8% VLT, Poly

Specifications

  • Frame Style
    Flex Seal Goggle
  • Visible Light Transmission
    8%
  • Filter Color
    Brown
  • Filter Type
    111
  • Optical Density
    OD > 9 @ 190 - 520 nm
    OD > 7 @ 520 - 532 nm
    OD > 3 @ 710 - 750 nm
    OD > 5 @ 750 - 800 nm
    OD > 6 @ 800 - 850 nm
    OD > 7 @ 850 - 1080 nm
    OD > 7 @ 10,600 nm
    OD > 5 @ 9–11.1 µm
  • Laser Type
    Argon
    NdGa:YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 nm (D L7 + IR L4)
    315-532 nm (DIR L6)800-1080 nm (D L5)
    800-850 nm (IR L5)
    850-950 nm (IR L6)950-1080 nm (IR L7)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Near Infrared (NIR) Sensor CardsF-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$215

Similar