Sorry, this product is no longer offered for sale. The recommended replacement product is N-YGN-53.

Laser Safety Glasses, LGF Full View, Nd:YAG, 532nm Align, 40% VLT, Poly

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    40%
  • Filter Color
    Light Tan
  • Filter Type
    155
  • Optical Density
    OD >3-3.5 @ 532 nm
    OD >7 @ 1064 nm
    OD >7 @ 190–380 nm
    OD > 5 @ 10600 nm
  • Laser Type
    Nd:YAG
    532 nm Alignment
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A