Sorry, this product is no longer offered for sale. It was discontinued on Nov 13, 2019. The recommended replacement product is N-EC2-53.

Laser Safety Glasses, LGF Full View, CO2, UV, Clear 89% VLT, Poly

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    89%
  • Filter Color
    Clear
  • Filter Type
    100
  • Optical Density
    OD > 9 @ 190–360 nm
    OD > 5 @ 9–11.1 µm
    OD > 7 @ 10.6 µm
  • Laser Type
    Clear CO2
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    9,000-11,000 nm (D L3)