Sorry, this product is no longer offered for sale. The recommended replacement product is N-ML1-53.

Laser Safety Glasses, LGF Full View, NdGa:YAG, 32% VLT, Polycarbonate

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    32%
  • Filter Color
    Green
  • Filter Type
    108
  • Optical Density
    OD >9 @ 190–420 nm
    OD >1 @670 nm
    OD >5 @ 770–810 nm
    OD >7 @ 810–1100 nm
    OD >10 @ 1064 nm
    OD >5 @ 9–11.1 µm
    OD >7 @ 10.6 µm
  • Laser Type
    NdGa:YAG
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    770-1100 nm (D L5)
    770-800 nm (IR L5)
    800-810 nm (IR L6)
    810-1100 nm (IR L7)