Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025The recommended replacement product is FSR-U340-C.

Optical Filter, Visible Absorbing, 25.4 mm Diameter, Hoya U-340 Glass

Specifications

  • Type
    Visible Absorbing Filter
  • Material
    Hoya U340 or equivalent
  • Center Wavelength
    340 nm
  • Angle of Incidence
    0°
  • Size
    Ø25.4 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Absorptive UV Bandpass FiltersFSQ-U340Optical Filter, Visible Absorbing, 50.8 x 50.8 mm, Hoya U-340 Glass
In Stock
$157
Standard Bandpass Filters10BPF10-340Bandpass Filter, 25.4 mm, 340±2 nm Center, 12±2 nm FWHM
7 Weeks
$388

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89