Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter, Visible Absorbing, 25.4 mm Diameter, Hoya U-330 Glass

Specifications

  • Type
    Visible Absorbing Filter
  • Material
    Hoya U330 or equivalent
  • Center Wavelength
    330 nm
  • Angle of Incidence
    0°
  • Size
    Ø25.4 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤1λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Colored Glass Absorptive UV Bandpass FiltersFSQ-U340Optical Filter, Visible Absorbing, 50.8 x 50.8 mm, Hoya U-340 Glass
In Stock
$157
Colored Glass Absorptive UV Bandpass FiltersFSQ-U330Optical Filter, Visible Absorbing, 50.8 x 50.8 mm, Hoya U-330 Glass
In Stock
$198

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89