Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025The recommended replacement product is FSQ-KG5-C.
Heat Absorbing Glass Filter, 50.8 x 50.8 mm, IR Cut-off, KG-5 Glass

The FSQ-KG5 Heat Absorbing Glass Filter is a 50.8 x 50.8 mm infrared (IR) cut-off filter made of Schott KG5 filter glass. Heat absorbing glass filters reduce the heat transmitted through an optical system. They have high transmission in the visible wavelength region and absorb in the IR wavelength region, making them also useful as a shortpass filter. These absorption filters are precision polished for demanding research or OEM applications.
This filter is extremely susceptible to high humidity. The filter will absorb moisture, and discoloration may happen. Please store this in a low humidity environment.
Specifications
- TypeHeat Absorbing Filter
- MaterialSchott KG5 or equivalent
- Center WavelengthVIS
- Angle of Incidence0°
- Size50.8 x 50.8 mm
- Size Tolerance±0.3 mm
- Thickness2.0 to 3.0 mm, typical
- Surface Flatness≤2λ at 632.8 nm over the clear aperture
- Surface Quality60-40 scratch-dig
- Damage Threshold30 W/cm2 CW, Typical
- Wedge≤3 arc min
- Clear Aperturecentral ≥ 80% of area
- ChamfersUp to 1 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning

Resources & Downloads
2D Product Drawings
COLOREDG-S(61 kB, PDF)
Other
FSQ-KG5 RoHS Certificate(705.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-RG610Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 610 nm Cut-on, RG610 Glass | |||||
![]() | FSR-BG3Bandpass Filter, Colored Glass, 25.4 mm, UV-Blue Bandpass, BG3 Glass | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-UG5Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, UV Bandpass, UG5 Glass | In Stock | ||||
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









