Bandpass Filter, Colored Glass, 50.8 x 50.8 mm, Blue Bandpass, BG18 Glass

Specifications

  • Type
    Colored Glass Bandpass Filter
  • Material
    Schott BG18 or equivalent
  • Center Wavelength
    493 nm
  • FWHM
    160 nm
  • Angle of Incidence
  • Size
    50.8 x 50.8 mm
  • Size Tolerance
    ±0.3 mm
  • Thickness
    2.0 to 3.0 mm, typical
  • Surface Flatness
    ≤4λ at 632.8 nm over the clear aperture
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of area
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105