Fast Steering Mirror System, 1 in. Removable Mirrors, ER.1 Coating

  • Angular Range
    ±1.5°
  • Reflectivity
    > 93%, 450-700 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    ≤λ/10
  • Resolution
    ≤1µrad rms (mechanical)
  • Repeatability
    ≤3µrad rms (mechanical)
  • Accuracy
    ≤0.262mrad rms (mechanical)
  • Maximum Power Exposure
    30 W peak, 15 W continuous
  • Cable Length
    3m
  • Power Requirements
    100-240 Vac ±10%, 47-63 Hz
  • Operating Temperature Range
    Head: 0 to 50°C
    Controller: 0 to 35°C
  • Storage Temperature Range
    -20 to 55°C
  • Dimensions
    100mm x 229mm x 254mm (h x w x d; controller)
  • Weight
    434 g (head) ; 2.5kg (controller)