Motorized Full Gimbal System, URS Series Rotation Stage

  • Travel Range
    Az: ±180°
    El: ±60 °
  • Accuracy, Typical
    ±6.0 mdeg
  • Accuracy, Guaranteed
    ±11.5 mdeg
  • Bi-directional Repeatability, Typical
    ±1.4 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±3.0 mdeg
  • Resolution
    0.0005° (Az)
    0.00016 °( El)
  • Minimum Incremental Motion
    2.0 mdeg
  • Maximum Speed
    80°/sec (Az)
    20°/sec (El)
  • Load Capacity
    100 N (system)